??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M414-0000-1S-140-PX04A5-100
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M414-0000-1S-140-PX04A5-100
VERF
Availability
Available
BC
Order code
BCC0K6U
TC
Artikelbezeichnung
BCC M414-0000-1S-140-PX04A5-100
PX
Product view
56304_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Female, straight, 4-pin, S-coded, Cable = PUR black, 10 m, Number of conductors = 4, Conductor cross-section = 1.5 mm², Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -20...80 °C, Operating voltage Ub = 630 VDC / 630 VAC, Rated current (40 °C) = 12.0 A, IP rating = IP67, IP68, IP69K, Approval/Conformity = CE, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.